MCCB thermal magnetic - DPX³ 250 - Icu 70 kA - 400 V~ - 3P - 160 A
Legrand
MCCB thermal magnetic - DPX³ 250 - Icu 70 kA - 400 V~ - 3P - 160 A
REF. 420607
EAN number.
3245064206075
405,74 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Rated permanent current Iu | 160 A |
---|---|
Rated voltage | 220-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 70 kA |
Overload release current setting | 128-160 A |
Adjustment range short-term delayed short-circuit release | 800-1600 A |
Adjustment range undelayed short-circuit release | 800-1600 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | Yes |
DIN rail (top hat rail) mounting optional | Yes |
Number of auxiliary contacts as normally closed contact | 1 |
---|---|
Number of auxiliary contacts as change-over contact | 1 |
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 3 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Dokumentatsioon
4 dokumendid
Kokkupaneku juhend
Tehniline juhend
Kasutusjuhend
Tehniline leht
1 dokument
Autocad 3D
4 dokumendid
Sertifikaadid
OC / CB-SE-101779
(0.1 Mo)
Keskkonnaprofiil
Keskkonnaprofiil
Sertifikaadid
OC / CB-71485
(2.57 Mo)
VALIGE TEGEVUS