![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/42/LG-422341-WEB-R.jpg)
MCCB DPX³ 1600 - S2 electronic release - 4P - Icu 100 kA (400 V~) - In 630 A
Legrand
MCCB DPX³ 1600 - S2 electronic release - 4P - Icu 100 kA (400 V~) - In 630 A
REF. 422341
EAN number.
3414970381071
2 887,82 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Rated permanent current Iu | 630 A |
---|---|
Rated voltage | 220-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 100 kA |
Overload release current setting | 252-630 A |
Adjustment range short-term delayed short-circuit release | 378-6300 A |
Adjustment range undelayed short-circuit release | 15000-15000 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as change-over contact | 3 |
---|---|
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 4 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Contains Batteries and/or Accumulator | Yes |
Dokumentatsioon
9 dokumendid
Kasutusjuhend
Tehniline leht
Kasutusjuhend
Kasutusjuhend
Tehniline juhend
Tehniline juhend
Kokkupaneku juhend
Kasutusjuhend
Tehniline leht
1 dokument
Autocad 3D
2 dokumendid
Tarkvara
Tarkvara
VALIGE TEGEVUS