Liigu edasi põhisisu juurde
Logo print

MCB TX3 10000A 4 pole 1A curve C

TX3 Legrand

MCB TX3 10000A 4 pole 1A curve C

REF. 404248 EAN number. 3414970394750

Thermal magnetic circuit-breaker to protect wiring installations against overloads and short-circuits.Can also be used to control and isolate the installation.

97,16 € / Tükk
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Built-in depth 44 mm
Release characteristic C
Number of poles (total) 4
Number of protected poles 4
Rated current 1 A
Rated voltage 400 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V 16 kA
Voltage type AC
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V 10 kA
Frequency 50-60 Hz
Current limiting class 3
Flush-mounted installation Yes
Concurrently switching neutral conductor Yes
Pollution degree 2
Additional equipment possible Yes
Width in number of modular spacings 4
Degree of protection (IP) IP20
Explosion-proof No
Width 70.8 mm
Height 88 mm
Depth 77.8 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Nominal voltage 240-415 V
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes
Mounting method DIN rail

Dokumentatsioon

1 dokument
Tehniline leht
F01900EN-01.pdf pdf (2.18 Mo)
1 dokument
Autocad 3D
403568.dwg dwg (0.34 Mo)
3 dokumendid
Sertifikaadid
VDE-40042812 (0.68 Mo)
Sertifikaadid
OC / CB-IT-21566 (0.4 Mo)
Keskkonnaprofiil
LGRP-00763-V02.01-EN.pdf pdf (0.78 Mo)