Liigu edasi põhisisu juurde
Logo print

MCB DX3 10000A 1 pole 25A curve B

DX3 Legrand

MCB DX3 10000A 1 pole 25A curve B

REF. 408889 EAN number. 3245064088893

Thermal magnetic circuit-breaker to protect wiring installations against overloads and short-circuits.Can also be used to control and isolate the installation.

29,47 € / Tükk
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Built-in depth 44 mm
Release characteristic B
Number of poles (total) 1
Number of protected poles 1
Rated current 25 A
Rated voltage 230 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V 10 kA
Voltage type AC
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V 16 kA
Frequency 50-60 Hz
Current limiting class 3
Flush-mounted installation Yes
Concurrently switching neutral conductor No
Pollution degree 2
Additional equipment possible Yes
Width in number of modular spacings 1
Degree of protection (IP) IP20
Ambient temperature during operating -25-70 °C
Connectable conductor cross section multi-wired 1.5-25 mm²
Connectable conductor cross section solid-core 1.5-35 mm²
Explosion-proof No
Width 17.8 mm
Height 94.8 mm
Depth 77.8 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Electric supplying direction By the top or bottom
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal
Label space/information surface Yes
Mounting method DIN rail

Dokumentatsioon

2 dokumendid
Tehniline leht
F01302EN-03.pdf pdf (1.69 Mo)
Tehniline leht
F03693FR-01.pdf pdf (0.71 Mo)
1 dokument
Autocad 3D
407654.dwg dwg (0.12 Mo)
3 dokumendid
Sertifikaadid
LOVAG-IT 11.028 (0.34 Mo)
Keskkonnaprofiil
LGRP-01959-V01.01-EN.pdf pdf (0.79 Mo)
Sertifikaadid
NF-NF012_4402 (0.94 Mo)