![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/414446-LEGRAND-1000.jpg)
MCB - DC DX3 2P 10 1000 V - PV
Legrand
MCB - DC DX3 2P 10 1000 V - PV
REF. 414446
EAN number.
3245064144469
220,68 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Built-in depth | 44 mm |
---|---|
Release characteristic | B |
Number of poles (total) | 2 |
Number of protected poles | 2 |
Rated current | 10 A |
Rated voltage | 1000 V |
Rated insulation voltage Ui | 1000 V |
Rated impulse withstand voltage Uimp | 8 kV |
Voltage type | DC |
Flush-mounted installation | Yes |
Concurrently switching neutral conductor | No |
Pollution degree | 2 |
Additional equipment possible | Yes |
Width in number of modular spacings | 6 |
Degree of protection (IP) | IP20 |
Connectable conductor cross section multi-wired | 1.5-35 mm² |
Connectable conductor cross section solid-core | 1.5-50 mm² |
---|---|
Explosion-proof | No |
Width | 70.8 mm |
Height | 88 mm |
Depth | 76 mm |
Degree of impact strength (IK) | IK02 |
Storage temperature | -40-70 °C |
Electric supplying direction | By the top |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Label space/information surface | Yes |
Mounting method | DIN rail |
Dokumentatsioon
3 dokumendid
Kasutusjuhend
Kasutusjuhend
Tehniline leht
1 dokument
Autocad 3D
VALIGE TEGEVUS