![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-069410-WEB-R.jpg)
MATERIAL PLATE BIS 5 STATIONS (10 MOD) LEATHER TEXTURE
Legrand
MATERIAL PLATE BIS 5 STATIONS (10 MOD) LEATHER TEXTURE
REF. 069410
EAN number.
3245060694104
196,25 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Number of units | 5 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 5 |
Number of units vertical | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Leather |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
Surface finishing | Matt |
Colour | Brown |
---|---|
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 381 mm |
Height | 82 mm |
Depth | 6 mm |
Built-in height | 0 mm |
Diameter bore hole (opening) | 53.6 mm |
Operating / setting temperature | -10-70 °C |
Storage temperature | -10-70 °C |
Latin wood species | Fraxinus (Ash) |
Certification of wood (list) | FSC 100% (BV-COC-128543) |
Wood Climate area | Temperate |