![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/038154-LEGRAND.jpg)
Marker CAB 3 - for wiring 0.5 to 1.5 mm² - numbers 81 to 100
Legrand
Marker CAB 3 - for wiring 0.5 to 1.5 mm² - numbers 81 to 100
REF. 038154
EAN number.
3245060381547
0,06 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Booklet shape |
---|---|
Toothing | None |
Material | Plastic |
Core diameter | 0.8-1.4 mm |
Cable diameter | 2-3.2 mm |
Length | 5 mm |
Width | 6 mm |
---|---|
Colour | White |
Transparent | No |
With label space | Yes |
Imprint | Numbers |
Mounting method | Snap |