![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/35/3511-BTICINO-1000.jpg)
Magnetic NF contact BUS projecting mount
Bticino
Magnetic NF contact BUS projecting mount
REF. 3511
EAN number.
8012199112763
Magnetic contact for intrusion alarm BUS controllable with the App. MyHOME_Up for parameterizing, associating, using, and creating scenarios.
34,37 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Surface mounting |
---|---|
Colour | White |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
VdS class | None |
Width | 40 mm |
Height | 14 mm |
Depth | 7 mm |
---|---|
Halogen free | No |
Connected object | No |
With voice command | No |
Programmable | Yes |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Product use function | Alarm systems |
Dokumentatsioon
VALIGE TEGEVUS