Luminaire pole MJ-5AP 50.8 BR
Ensto Columns
ENSTO
Luminaire pole MJ-5AP 50.8 BR
REF. MJ-5AP
EAN number.
6417081800339
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Cylindrical |
---|---|
Stepped shape | No |
Top end diameter | 50 mm |
Diameter at base | 115 mm |
Wall thickness | 1.25 mm |
---|---|
Material | Steel |
With base plate | Yes |
Supporting bracket | None |