Lug type isolating support for aluminium bars <lt/>630A instaggered position for XL3S 630 and XL3S 4000 enclosures
XL3S
Legrand
Lug type isolating support for aluminium bars <lt/>630A instaggered position for XL3S 630 and XL3S 4000 enclosures
REF. 339903
EAN number.
3414971002906
Lug type isolating support for aluminium bars <lt/>630A in staggered position for XL3S 630 and XL3S 4000 enclosures. Can be installed in horizontal and vertical position in different sizes of enclosures thanks to crosspieces system.
69,43 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Other |
---|---|
Width | 255 mm |
Height | 160 mm |
Depth | 25 mm |
Material | Plastic |
---|---|
Colour | Grey |
RAL-number | 7035 |
Dokumentatsioon
3 dokumendid
Kasutusjuhend
Kokkupaneku juhend
Tehniline leht
VALIGE TEGEVUS