![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/412500-LEGRAND-1000.jpg)
Low noise, off-peak contactor CX³ with front face handle 2 pole-25A-230V~- NC + NO contacts with 230V~ coil - 1 module
CX³
Legrand
Low noise, off-peak contactor CX³ with front face handle 2 pole-25A-230V~- NC + NO contacts with 230V~ coil - 1 module
REF. 412500
EAN number.
3245064125000
1 Normally closed + Normally open contacts s. Enables to control electrical circuits or other contactors.
28,96 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Rated operating voltage | 250-250 V |
---|---|
Rated operation current | 25 A |
Rated excitation voltage | 195-253 V |
Voltage type (operating voltage) | AC |
Voltage type (excitation voltage) | AC |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 1 |
Max. incandescent lamp load | 3000 W |
Max. load fluorescent lamp | 2100 VA |
Max. load fluorescent lamp (Duo circuit) | 2200 VA |
Max. load fluorescent lamp (parallel compensated) | 1000 VA |
---|---|
Slider for hand switch | Yes |
Width in number of modular spacings | 1 |
Built-in depth | 44 mm |
Additional equipment possible | Yes |
Degree of protection (IP) | IP2X |
Width | 17.8 mm |
Height | 94.9 mm |
Depth | 72.6 mm |
Dokumentatsioon
1 dokument
Tehniline leht
1 dokument
Autocad 3D
4 dokumendid
Sertifikaadid
VDE-40029913
(0.36 Mo)
Keskkonnaprofiil
Sertifikaadid
NF-NF012_2632
(0.8 Mo)
Sertifikaadid
OC / CB-CB FR_709436
(0.64 Mo)
VALIGE TEGEVUS