![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/14/142862-LEGRAND.jpg)
LOW LOSSES 3-PHASE ISOLATING TRANSFORMER 400V DELTA/400V STAR + N 80KVA IP21
Legrand
LOW LOSSES 3-PHASE ISOLATING TRANSFORMER 400V DELTA/400V STAR + N 80KVA IP21
REF. 142862
EAN number.
3414970545039
10 011,37 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Built as safety transformer | No |
---|---|
Built as isolating transformer | Yes |
Built as energy saving transformer | No |
Primary voltage 1 | 400-400 V |
Secondary voltage 1 | 400-400 V |
Wiring system | DY |
Rated power | 80000 VA |
Type of insulation material according to IEC 85 | H |
Short-circuit-proof | No |
Relative short circuit voltage | 3.2 % |
---|---|
Width | 670 mm |
Height | 700 mm |
Depth | 610 mm |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK08 |
Terminal marking indication | Yes |
Connection type | Screwed terminal |
Dokumentatsioon
1 dokument
Tehniline juhend
1 dokument
BIM fail
VALIGE TEGEVUS