![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-080262L-WEB-R.jpg)
LOCATOR LIGHT EASYLED 1,4 W 2 MODULES BATIBOX 1 GANG
Legrand
LOCATOR LIGHT EASYLED 1,4 W 2 MODULES BATIBOX 1 GANG
REF. 080262L
EAN number.
3414971580503
29,45 €
/
Tükk
Product available in
10 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 230-230 V |
Rated voltage Ue at AC 60 Hz | 230-230 V |
Voltage type for actuating | AC |
Lamp type | LED |
Connection type auxiliary circuit | Screw connection |
Colour light source | White |
---|---|
Type of fastening | Other |
Width | 11.8 mm |
Height | 67.3 mm |
Depth | 5.6 mm |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Dokumentatsioon
1 dokument
Kasutusjuhend
7 dokumendid
Sertifikaadid
OC / CB-FR_707532
(4.1 Mo)
Sertifikaadid
B.B.J-B/12/006/24
(3.34 Mo)
Sertifikaadid
B.B.J-B12/005/24
(4.62 Mo)
Sertifikaadid
NF-NF012_2201/A2
(1.3 Mo)
Sertifikaadid
AENOR-030/002553
(0.48 Mo)
Sertifikaadid
OC / CB-FR_705591/A3
(0.73 Mo)
Sertifikaadid
OC / CB-FR_707308/A3
(4.23 Mo)
VALIGE TEGEVUS