Load break switch rotary 3 x 25 A
Ensto Compact Switches
ENSTO
Load break switch rotary 3 x 25 A
REF. KS3.25C
EAN number.
6438100343507
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | No |
Version as emergency stop installation | No |
Version as reversing switch | No |
Max. rated operation voltage Ue AC | 690 V |
Rated operating voltage | 400 - 690 V |
Rated permanent current Iu | 25 A |
Rated permanent current at AC-23, 400 V | 25 A |
Rated permanent current at AC-21, 400 V | 25 A |
Rated operation power at AC-3, 400 V | 10 kW |
Rated short-time withstand current lcw | 1.26 kA |
Rated operation power at AC-23, 400 V | 11 kW |
Switching power at 400 V | 0 kW |
Conditioned rated short-circuit current Iq | 50 kA |
Number of poles | 3 |
Number of auxiliary contacts as normally closed contact | 3 |
Number of auxiliary contacts as normally open contact | 3 |
---|---|
Number of auxiliary contacts as change-over contact | 3 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Complete device in housing |
Suitable for floor mounting | No |
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | No |
Colour control element | Other |
Type of control element | Short thumb-grip |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP00 |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS