![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-KS13_16-WEB-R.jpg)
Load break switch rotary 3 x 16 A
Ensto Compact Switches
ENSTO
Load break switch rotary 3 x 16 A
REF. KS13.16
EAN number.
6418677171161
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | No |
Version as emergency stop installation | No |
Version as reversing switch | No |
Max. rated operation voltage Ue AC | 690 V |
Rated operating voltage | 400 - 690 V |
Rated permanent current at AC-21, 400 V | 16 A |
Rated operation power at AC-3, 400 V | 8 kW |
Rated short-time withstand current lcw | 1.26 kA |
Rated operation power at AC-23, 400 V | 7.5 kW |
Conditioned rated short-circuit current Iq | 50 kA |
---|---|
Number of poles | 3 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Complete device in housing |
Suitable for front mounting centre | Yes |
Suitable for distribution board installation | Yes |
Type of control element | Door coupling rotary drive |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Dokumentatsioon
1 dokument
Autocad 3D
1 dokument
Heakskiidu tunnistus
VALIGE TEGEVUS