![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/30/308002-BTICINO-1000.jpg)
Linea 300 monobloc vandal-resistant 2 wire video pushbutton panel for 8 calls with aluminium finish.
.
Bticino
Linea 300 monobloc vandal-resistant 2 wire video pushbutton panel for 8 calls with aluminium finish.
REF. 308002
EAN number.
8012199995267
Monobloc vandal-proof 2 wire video prewired pushbutton panel (8 calls), colour video and audio electronic module, transponder reader or key switch. Visual and sound notifications of status for: call active, system busy, door lock status
1 024,62 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Number of call buttons | 8 |
---|---|
Material call buttons | Stainless steel |
Material Front | Stainless steel |
Front plate height | 200 mm |
Front plate width | 380 mm |
Built-in depth | 20 mm |
Mounting method | Flush-mounted |
Installation technique | Bus system |
Colour | Silver |
Degree of protection (IP) | IP54 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -15-50 °C |
Storage temperature | -20-70 °C |
Voltage type | AC/DC |
Nominal voltage | 18-240 V |
Supply current | 0.04-1 A |
Frequency | 50-60 Hz |
Sound level | 80 dB |
Standby consumption | 40 mA |
Halogen free | Yes |
Cable nature for connection | Flexible |
---|---|
Cable section | 1-2.5 mm² |
Label space/information surface | Yes |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | No |
Vertical fixing center distance | 1600-1650 mm |
Horizontal fixing center distance | 30-50 mm |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Hands free | Yes |
Loudness setting | Yes |
Addressable | No |
Door entry system with mobile application | Yes |
Remote opening of gate / Electric door opener | No |
Camera type | Adjustable |
Video recorder angle | 100 ° |
Max distance between internal and external unit | 150 m |
Communication rank type | Other |
Connected object | No |
Dokumentatsioon
VALIGE TEGEVUS