![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/31/310020-LEGRAND-1000.jpg)
Line interactive UPS - 1500 VA - 900 W
Legrand
Line interactive UPS - 1500 VA - 900 W
REF. 310020
EAN number.
3245063100206
426,05 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Input voltage | 160-290 V |
---|---|
Primary frequency | 50-60 Hz |
Number of phases primary | 1 |
Output voltage | 230-250 V |
Secondary frequency | 50-60 Hz |
Output effective power | 900 W |
Output apparent power | 1500 VA |
Number of phases secondary | 1 |
Voltage type | AC |
Height | 247 mm |
Width | 173 mm |
Depth | 369 mm |
Weight | 15 kg |
---|---|
Bridging time full load | 5 min |
Suitable for network-management | No |
USV- technology | Line-interactive |
Construction type | Free standing model |
Max. voltage distortion output (linear load) | 3 % |
Output power factor | 0.6 |
Potential free switch contact | No |
Auto shut down function | No |
Number of output connections C13 | 6 |
Contains Batteries and/or Accumulator | Yes |
Dokumentatsioon
2 dokumendid
Kasutusjuhend
Tehniline leht
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS