![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/089583_pw_95447.jpg)
LIGHT HOOK L.135MM
Legrand
LIGHT HOOK L.135MM
REF. 089585
EAN number.
3245060895853
2,66 €
/
Tükk
Product available in
20 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of accessory/spare part | Mounting pin |
---|---|
Suitable for built-in installation box | Yes |
Suitable for central conduit box | Yes |
Width | 4.8 mm |
Height | 4.8 mm |
Depth | 155 mm |
---|---|
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |