LIFT ROOM DTU CABINET 1X800A
Legrand
LIFT ROOM DTU CABINET 1X800A
REF. 401998
EAN number.
3245064019989
1 540,80 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Surface mounted |
---|---|
Number of rows | 3 |
Number of phases | 3 |
Protection | Miniature-/earth leakage circuit breaker |
Number of single-phase miniature circuit breakers (MCB) | 5 |
Number of three-phase miniature circuit breakers (MCB) | 2 |
Release characteristic | C |
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V | 6 kA |
Total number of groups | 6 |
Number of direct groups | 2 |
Number of light groups | 3 |
Number of groups behind earth leakage switch | 2 |
Number of earth leakage circuit breakers | 7 |
Number of earth leakage switches 30 mA | 2 |
Number of earth leakage switches 300 mA | 0 |
Number of arc fault detection devices AFDD | 0 |
Protection main switch | No |
Number of poles main switch | 3 |
Main switch rated current | 80 A |
Protection incoming RCD | Yes |
Protection high integrity | No |
Protection split load | No |
Protection dual RCD | No |
Number of outgoing ways | 5 |
Suitable for data | No |
Cooker group | None |
Cooker group suitable as power current group | No |
With socket outlet | Yes |
With bell transformer | No |
Over voltage protection | No |
With meter | No |
Housing material | Plastic |
Degree of protection (IP) | IP65 |
---|---|
Height | 622 mm |
Built-in height | 621 mm |
Width | 340 mm |
Built-in width | 336 mm |
Width in number of modular spacings | 12 |
Depth | 161 mm |
Extension possible | Yes |
Type of covering | Door |
With transparent cover | Yes |
Type of closure | Cylinder |
Lockable | Yes |
Colour | Grey |
RAL-number | 7046 |
Enclosure capacity (Nb of modules) | 36 |
Degree of impact strength (IK) | IK09 |
Operating / setting temperature | -25-40 °C |
Storage temperature | -15-55 °C |
Nominal voltage | 220-230 V |
Electric supplying direction | From the bottom |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Busbar type supplied | Horizontal |
Number of supply busbars | 4 |
Number of distribution blocks | 1 |
Number of terminals by distribution block | 1 |
Fitted with rainproof plate protection | No |
Fitted with door or cover | Yes |
Supplied with circuit identification labels | Yes |
Vertical fixing center distance | 480-480 mm |
Horizontal fixing center distance | 180-180 mm |
Number of MCBs | 5 |
Dokumentatsioon
1 dokument
Kokkupaneku juhend
1 dokument
BIM fail
VALIGE TEGEVUS