LEXICLIC CONNECTOR 1,5/2 ,5MM2
Legrand
LEXICLIC CONNECTOR 1,5/2 ,5MM2
REF. 004889
EAN number.
3245060048891
3,21 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Construction type | Twin cable end sleeve |
---|---|
Nominal cross section | 2.5 mm² |
Sleeve length | 40 mm |
Total length | 40 mm |
Insulated | Yes |
Material insulation | Polypropylene (PP) |
Halogen free | No |
Colour | Blue |
Material | Copper |
---|---|
Surface protection | Tinned |
For cables resistant to short circuit | Yes |
With identification flag | No |
Reel/roll packaging | No |
AWG size | 14 |
Height | 5 mm |