![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/004897-LEGRAND-1000.jpg)
Lexiclic Cable 10mm2 - length 320 mm - black
DISTRIBUTION ACCESSORIES
Legrand
Lexiclic Cable 10mm2 - length 320 mm - black
REF. 004897
EAN number.
3245060048976
Distribution accessories for lexiclic cable 10mm2 320 black
4,57 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Connection 1 | Cable lug |
---|---|
Cable entry connection 1 | Straight |
Connection type according to IEC 60320, connection 1 | Other |
Connection 2 | Euro-plug, female (CEE 7/16) |
Cable entry connection 2 | Straight |
Connection type according to IEC 60320, connection 2 | Other |
Connector system system-oriented | Yes |
Number of cores | 1 |
Nominal cross section conductor | 10 mm² |
Length | 320 m |
Material outer sheath | Polyvinyl chloride (PVC) |
Temperature resistance | 70-70 °C |
Nominal current | 63 A |
---|---|
Nominal voltage | 400-400 V |
Frequency | 50-60 Hz |
Colour outer sheath | Black |
Spiralized cable | No |
With protective conductor | No |
Degree of protection (IP) | IP2X |
Oil resistant according to EN IEC 60811-404 | No |
With cord switch | No |
Outer diameter approx. | 6 mm |
Degree of impact strength (IK) | Not applicable |
Storage temperature | -40-70 °C |