![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/31/310047-LEGRAND-1000.jpg)
Legrand Keor LI RT 2.2kVA - UPS (rack-tower / convertible LCD)
Keor
Legrand
Legrand Keor LI RT 2.2kVA - UPS (rack-tower / convertible LCD)
REF. 310047
EAN number.
3414970499257
19" Rack Type Line-Interactive UPS designed for IT equipments, servers and voice/data networks. Legrand Keor LI RT has a rack/tower convertible chassis and screen.
893,64 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Input voltage | 165-300 V |
---|---|
Primary frequency | 45-65 Hz |
Number of phases primary | 1 |
Output voltage | 230-250 V |
Secondary frequency | 50-60 Hz |
Output effective power | 1980 W |
Output apparent power | 2000 VA |
Number of phases secondary | 1 |
SNMP | Yes |
Voltage type | AC |
Height | 88 mm |
Width | 440 mm |
Depth | 650 mm |
Weight | 34 kg |
---|---|
Bridging time full load | 8 min |
Suitable for network-management | Yes |
USV- technology | Line-interactive |
Construction type | 482.6 mm (19 inch) device |
Max. voltage distortion output (linear load) | 3 % |
Output power factor | 0.9 |
Potential free switch contact | No |
Auto shut down function | Yes |
Number of output connections C13 | 8 |
Number of output connections C19 | 1 |
Contains Batteries and/or Accumulator | Yes |
Dokumentatsioon
3 dokumendid
Kasutusjuhend
Tehniline leht
Tehniline juhend
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS