LEDs - for two-way switch with indicator Valena Allure -230 V -consumption 3 mA
VALENA ALLURE
Legrand
LEDs - for two-way switch with indicator Valena Allure -230 V -consumption 3 mA
REF. 752058
EAN number.
3414970476869
Valena™ IN'MATIC mechanisms - LED lamps
7,39 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 230-230 V |
Rated voltage Ue at AC 60 Hz | 230-230 V |
Lamp type | LED |
Connection type auxiliary circuit | Other |
Colour light source | White |
---|---|
Type of fastening | Front fastening |
Width | 17.25 mm |
Height | 36.5 mm |
Depth | 9.7 mm |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentatsioon
1 dokument
Tehniline leht
1 dokument
Autocad 3D
1 dokument
Sertifikaadid
OC / CB-FR_711212
(1.01 Mo)
VALIGE TEGEVUS