![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/66/665090-LEGRAND-1000.jpg)
LEDs - for illuminated lamp 230 V Niloé or Mosaic
Legrand
LEDs - for illuminated lamp 230 V Niloé or Mosaic
REF. 665090
EAN number.
3245066650906
3,18 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 230-230 V |
Rated voltage Ue at AC 60 Hz | 230-230 V |
Voltage type for actuating | AC |
Lamp type | LED |
Connection type auxiliary circuit | Screw connection |
Colour light source | White |
---|---|
Type of fastening | Front fastening |
Width | 17.25 mm |
Height | 36.5 mm |
Depth | 9.7 mm |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Dokumentatsioon
1 dokument
Tehniline leht
5 dokumendid
Sertifikaadid
OC / CB-FR_717989
(0.6 Mo)
Sertifikaadid
OC / CB-FR_711212
(1.01 Mo)
Sertifikaadid
VDE-40044639
(0.29 Mo)
Sertifikaadid
OC / CB-677867
(0.76 Mo)
Sertifikaadid
CEBEC-18686
(3.26 Mo)
VALIGE TEGEVUS