LED STAIR LIGHT
Legrand
LED STAIR LIGHT
REF. 067654
EAN number.
3245060676544
53,18 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Lamp type | LED not exchangeable |
---|---|
With light source | Yes |
Depth | 58 mm |
Lamp holder | None |
Housing material | Plastic |
Housing colour | Other |
Type of covering | Disc |
Material cover | Plastic, opal |
Suitable for surface mounting | Yes |
With built-in installation box | No |
Adjustable | No |
Voltage type | AC |
Nominal voltage | 230-230 V |
Type of control gear | Electronic transformer |
Exchangeable control gear | No |
Light outlet | Direct |
---|---|
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Suitable for lamp power | 2-2 W |
Width | 45 mm |
Height/depth | 58 mm |
Length | 45 mm |
Built-in width | 40 mm |
Built-in height/depth | 33 mm |
Built-in length | 33 mm |
Connection type | Screwed terminal |
Operating / setting temperature | -5-35 °C |
Storage temperature | -25-45 °C |
Terminals capacity | 2.5-2.5 mm² |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS