![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/66/LG-661860-WEB-R.jpg)
LED EMERGENCY LIGHTING SPOTLIGHT 170LM 1H STANDARD WITH LENS FOR ESCAPE ROUTES
Legrand
LED EMERGENCY LIGHTING SPOTLIGHT 170LM 1H STANDARD WITH LENS FOR ESCAPE ROUTES
REF. 661860
EAN number.
3414971021297
253,77 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Built-in |
---|---|
Function | Escape route lighting/signage |
Suitable for labelling type | Other |
With pictogram | No |
Monitoring equipment | None |
Suitable for standby switching | Yes |
With remote switch connection | No |
Supplied remote control | No |
Power supply system | Peripheral (individual battery) |
Battery quality | NiCd |
Lamp type | LED not exchangeable |
With light source | Yes |
Lamp holder | Other |
Number of lighting heads | 1 |
Housing material | Plastic |
RAL-number housing | 9003 |
Housing colour | White |
Material cover | Plastic, opal |
Voltage type | AC |
Nominal voltage | 207-253 V |
Nominal current | 60-60 mA |
Type of control gear | LED operating device current-controlled |
Light distributor | Diffuser lens/optic/panel |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Protection class | II |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Max. system power | 3 W |
Rated luminous flux according to IEC 62722-2-1 | 170 lm |
Luminous flux in standby mode | 3 lm |
Colour temperature | 4000-4000 K |
Recognition distance | 15 m |
---|---|
Nominal operation time | 1-1 h |
Width | 39 mm |
Height/depth | 30 mm |
Length | 256 mm |
Outer diameter | 80 mm |
Built-in width | 60 mm |
Built-in height/depth | 38 mm |
Built-in length | 60 mm |
Built-in diameter | 60 mm |
Number of poles | 4 |
Conductor cross section | 2.5 mm² |
Connection type | Screw connection |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-45 °C |
Frequency | 50-50 Hz |
Standby consumption | 60 mA |
Estimated bulb life | 50000 h |
Mandatory neutral | No |
Terminal marking indication | Yes |
Halogen free | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
With complemantary luminous signal | No |
Cable support | Not applicable |
Cable tie suitable with | Other |
Control mode | Wired |
Contains Batteries and/or Accumulator | Yes |
Addressable | No |
Connected object | No |
Dokumentatsioon
1 dokument
Kasutusjuhend
1 dokument
Sertifikaadid
OC / CB-ES2003
(0.38 Mo)
VALIGE TEGEVUS