Liigu edasi põhisisu juurde
Logo print

LEAD BATTERY 12V 12AH

Legrand

LEAD BATTERY 12V 12AH

REF. 040753 EAN number. 3245060407537
235,66 € / Tükk
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Size indication Block
Number of cells 1
Model Lead
Nominal voltage 12 V
Capacity 12000 mAh
Length 152 mm
Height including pole 95 mm
Width 99 mm
Battery pack Yes
Ambient temperature -10-50 °C
Contains Batteries and/or Accumulator Yes