Labeling accessory 9
Ensto Clampo Pro
ENSTO
Labeling accessory 9
REF. PM34.09
EAN number.
6418677192159
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Self-adhesive | No |
---|---|
Text | Other |
Colour | White |
Transparent | No |
Length | 90 mm |
---|---|
Width | 15 mm |
Height | 3 mm |