Liigu edasi põhisisu juurde
Logo print

LABEL HOLDER FOR MARKING

Legrand

LABEL HOLDER FOR MARKING

REF. 067660 EAN number. 3245060676605
8,80 €
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Model Other
Imprint/indication None
Utilization Other
Suitable for touch sensor connector for bus system No
Type of fastening Engage (snap)
Monitoring window/light outlet No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
Colour White
With label area Yes
With exchangeable lens/symbol No
Suitable for degree of protection (IP) Other
Degree of impact strength (IK) IK04
Width 45 mm
Height 21.54 mm
Depth 2.1 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C