![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/048884-LEGRAND-1000.jpg)
KNX TOUCH SCREEN 5,4" CONTROL UNIT
Lighting management KNX
Legrand
KNX TOUCH SCREEN 5,4" CONTROL UNIT
REF. 048884
EAN number.
3245060488840
Automation device able to manage up to 110 KNX functions: individual control with status display, scene control, time scheduler, logical operation, graph monitoring, alarm console. It comes with cover plate, support and flush-mounting box
2 388,53 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Supply voltage AC 50 Hz | 207-253 V |
---|---|
Supply voltage AC 60 Hz | 207-253 V |
Supply voltage DC | 29-29 V |
Voltage type (supply voltage) | AC/DC |
Number of HW-interfaces industrial Ethernet | 0 |
Number of interfaces PROFINET | 0 |
Number of HW-interfaces RS-232 | 0 |
Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 0 |
Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces USB | 1 |
Number of HW-interfaces parallel | 0 |
Number of HW-interfaces Wireless | 0 |
Number of HW-interfaces other | 0 |
With SW interfaces | Yes |
Supporting protocol for TCP/IP | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for CAN | No |
Supporting protocol for INTERBUS | No |
Supporting protocol for ASI | No |
Supporting protocol for KNX | Yes |
Supporting protocol for MODBUS | No |
Supporting protocol for Data-Highway | No |
Supporting protocol for DeviceNet | No |
Supporting protocol for SUCONET | No |
Supporting protocol for LON | No |
Supporting protocol for PROFINET IO | No |
Supporting protocol for PROFINET CBA | No |
Supporting protocol for SERCOS | No |
Supporting protocol for Foundation Fieldbus | No |
---|---|
Supporting protocol for EtherNet/IP | No |
Supporting protocol for AS-Interface Safety at Work | No |
Supporting protocol for DeviceNet Safety | No |
Supporting protocol for INTERBUS-Safety | No |
Supporting protocol for PROFIsafe | No |
Supporting protocol for SafetyBUS p | No |
Supporting protocol for other bus systems | No |
Radio standard Bluetooth | No |
Radio standard WLAN 802.11 | No |
Radio standard GPRS | No |
Radio standard GSM | No |
Radio standard UMTS | No |
IO link master | No |
Type of display | LCD |
Colour display | Yes |
Screen diagonal | 5.7 inch |
With numeric keyboard | No |
With alpha numeric keyboard | No |
With printer output | No |
Additional software components, loadable | No |
Degree of protection (IP), front side | IP20 |
Operating temperature | -5-45 °C |
Rail mounting possible | No |
Wall mounting/direct mounting | No |
Suitable for safety functions | No |
Width of the front | 157 mm |
Height of the front | 130 mm |
Built-in depth | 54 mm |
Dokumentatsioon
4 dokumendid
Tehniline juhend
Tehniline juhend
Kasutusjuhend
Tehniline leht
1 dokument
BIM fail
1 dokument
Sertifikaadid
KNX EIB-11/9366/11
(0.21 Mo)
VALIGE TEGEVUS