KNX GLASS TOUCH PLATE - 4 ACTION POINTS - CELIANE - PIANO
Lighting management KNX
Legrand
KNX GLASS TOUCH PLATE - 4 ACTION POINTS - CELIANE - PIANO
REF. 067574
EAN number.
3414970307972
Multifunctional smart switch to intuitively control 1 or more actuators for lights, shutters, HVAC, etc. It could perform group and general commands.
248,44 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | No |
Mounting method | Surface mounted |
With anti-theft/dismantling protection | No |
With bus connection | No |
Number of actuation points | 4 |
Number of buttons | 4 |
With LED indication | Yes |
With label area | No |
---|---|
With display | No |
Material | Glass |
Material quality | Other |
Surface protection | Other |
Surface finishing | Matt |
Colour | Black |
RAL-number (similar) | 9005 |
Transparent | No |
With room temperature controller | No |
With IR sensor | No |
Degree of protection (IP) | IP21 |
Dokumentatsioon
3 dokumendid
Kasutusjuhend
Tehniline juhend
Tehniline leht
1 dokument
Sertifikaadid
KNX EIB-11/12361/15
(0.24 Mo)
3 dokumendid
Püsivara
Püsivara
Püsivara
VALIGE TEGEVUS