Kit Mosaic antibacterial
SOCKET HAND. COMP 1 FUNCTION NEW MOSAIC ANTIBACTERIAL
Legrand
Kit Mosaic antibacterial
REF. 078246L
EAN number.
3414971598591
Magnetical socket for handheld 1 function
63,27 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Antimicrobial treatment | Yes |
---|---|
Type of electrical accessory/spare part | Other |
Type of mechanical accessory/spare part | Other |
Width | 82 mm |
Height | 82 mm |
Depth | 43 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 5-40 °C |
Storage temperature | -20-70 °C |
---|---|
Voltage type | DC |
Colour | White |
Halogen free | No |
Connection type | Screwed terminal |
Cable section | 0.2-2.5 mm² |
Mounting method | Surface mounted/recessed mounted |
Addressable | No |
Dokumentatsioon
1 dokument
Kasutusjuhend
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS