![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/LG-076664L-WEB-R.jpg)
Kit Mosaic antibacterial
CALL UNIT - BATH CALL CORD SWT NEW MOSAIC ANTIBACTERIAL
Legrand
Kit Mosaic antibacterial
REF. 076664L
EAN number.
3414971598652
Room terminal for triggering patient call with led feedback
61,07 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of electrical accessory/spare part | Other |
---|---|
Type of mechanical accessory/spare part | Other |
Width | 82 mm |
Height | 82 mm |
Depth | 50 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 5-40 °C |
Storage temperature | -20-70 °C |
Voltage type | DC |
---|---|
Colour | White |
Halogen free | No |
Connection type | Screwed terminal |
Cable section | 0.2-2.5 mm² |
With complemantary luminous signal | Yes |
Mounting method | Surface mounted/recessed mounted |
Addressable | No |