![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/31/LG-310678-WEB-R.jpg)
KIT 4 BATTERY PACK 9AH KEOR MOD
Keor MOD
Legrand
KIT 4 BATTERY PACK 9AH KEOR MOD
REF. 310678
EAN number.
3414971430488
Kit 4x 9AH battery pack for Keor MOD modular UPS
2 625,04 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
SNMP | No |
---|---|
Voltage type | DC |
Height | 156 mm |
Width | 107 mm |
Depth | 426 mm |
Weight | 68.8 kg |
Suitable for network-management | No |
Construction type | Free standing model |
Potential free switch contact | No |
Auto shut down function | No |
Number of output connections C13 | 0 |
Number of output connections C19 | 0 |
---|---|
Number of output connections with protective contact CEE 7/3 (type F) | 0 |
Number of output connections fixed connection | 0 |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | 0-40 °C |
Storage temperature | 20-40 °C |
Terminal marking indication | Yes |
Type of load | Not applicable |
With socket outlet | No |
Contains Batteries and/or Accumulator | Yes |
Dokumentatsioon
1 dokument
Tehniline juhend
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS