Keyboard shelf for enclosures depth up to 800mm screw fixing
LCS2
Legrand
Keyboard shelf for enclosures depth up to 800mm screw fixing
REF. 046519
EAN number.
3245060465193
Keyboard shelf for 19 inches cabinets and server cabinets, Bati racks and Altis cabinets, with a depth of 800mm and 1000mm. Can accept a computer screen, a keyboard on retractable support, a mouse on a sliding shelf with built-in pad mouse.
392,58 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Hinged keyboard drawer |
---|---|
Suitable for enclosure building width | 482.6 mm |
Suitable for enclosure building height | 222.25 mm |
Suitable for enclosure building depth | 1000 mm |
Width | 482 mm |
Height | 203 mm |
Depth | 675 mm |
---|---|
Max. load capacity | 50 kg |
Material | Metal |
Colour | Black |
RAL-number | 9005 |
Halogen free | Yes |
Dokumentatsioon
2 dokumendid
Kasutusjuhend
Tehniline leht
VALIGE TEGEVUS