![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/038056-LEGRAND-1000.jpg)
KEY SPACE BOX WHITE
Legrand
KEY SPACE BOX WHITE
REF. 038056
EAN number.
3245060380564
77,70 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Surface mounted |
---|---|
Type of covering | Door |
Cover model | With notch |
Type of door | Single |
Transparent cover/door | Yes |
With lock | Yes |
Height | 125 mm |
Width | 125 mm |
Depth | 45 mm |
Inner depth | 35 mm |
Material plate thickness cabinet | 2.8 mm |
Material plate thickness door/cover | 2.8 mm |
Colour | White |
RAL-number | 9003 |
Extension possible | Yes |
---|---|
Number of conduit inlets | 3 |
Housing material | Plastic |
Surface protection | Other |
With mounting plate | No |
Suitable for outdoor use | No |
Suitable for lightning protection | No |
Degree of protection (IP) | IP44 |
Protection class | II |
Degree of impact strength (IK) | IK07 |
Circuit integrity | None |
Cover with overpressure release | No |
Horizontal fixing center distance | 77-85.3 mm |
Dokumentatsioon
1 dokument
Kasutusjuhend
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS