![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069534-LEGRAND-1000.jpg)
Key operated switch Plexo IP 55 - 3 A - 250 V~-2 positions ''O-I''-modular-grey
PROGRAMME PLEXO
Legrand
Key operated switch Plexo IP 55 - 3 A - 250 V~-2 positions ''O-I''-modular-grey
REF. 069534
EAN number.
3245060695347
Plexo™ mechanisms - controls and socket outlets IP 55- Mechanisms supplied with cover plate- Installation with surface-mounting boxes or flush-mounting support frames
78,11 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Wiring system | Other |
---|---|
Method of operation | Key |
Assembly arrangement | Basic element with central cover plate |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Other |
Type of fastening | Other |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7046 |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK07 |
Nominal voltage | 250 V |
---|---|
Rated current | 3 A |
Switching current for fluorescent lamps | 3 AX |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | Yes |
Device width | 64 mm |
Device height | 64 mm |
Device depth | 93 mm |
Built-in depth | 40 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Dokumentatsioon
2 dokumendid
Tehniline leht
Kasutusjuhend
1 dokument
Sertifikaadid
KSC-JW02001-20002A
(0.28 Mo)
VALIGE TEGEVUS