![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-FPT2222FE416_4-WEB-R.jpg)
Junction box E90 220 x 220 mm, FE, 4 x KR16.4
Ensto Vulcano
ENSTO
Junction box E90 220 x 220 mm, FE, 4 x KR16.4
REF. FPT2222FE416.4
EAN number.
6438100180874
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Max. conductor cross section | 16 mm² |
---|---|
Equipped with | Support rail |
Shape | Rectangular |
Mounting method | Wall-/ceiling mounting |
For tube diameter | Other |
Inlet from the rear | No |
Length | 220 mm |
Width | 220 mm |
Depth | 115 mm |
Tackable | No |
Number of inlets | 12 |
Type of housing feed-through | Seal membrane |
Material | Steel |
Halogen free | Yes |
Surface protection | Untreated |
Colour | Orange |
---|---|
Degree of protection (IP) | IP65 |
Cover model | Blind cover |
Cover attachment | Screwed |
Castable | No |
With casting compound | No |
Sealable | No |
Rated insulation voltage Ui | 750 V |
Circuit integrity | E90 |
With screening | No |
Weatherproof | Yes |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Dokumentatsioon
1 dokument
Autocad 3D
1 dokument
Heakskiidu tunnistus
VALIGE TEGEVUS