Jack 3.5mm male to 2 RCA male y cord length 2 meters
Legrand
Jack 3.5mm male to 2 RCA male y cord length 2 meters
REF. 051405
EAN number.
3414970764553
13,67 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of connector connection 1 | 3.5 mm stereo jack |
---|---|
Connection type connection 1 | Plug |
Insert direction connection 1 | Straight |
Number of poles connection 1 | 1 |
Type of connector connection 2 | RCA |
Connection type connection 2 | Plug |
---|---|
Insert direction connection 2 | Straight |
Number of poles connection 2 | 2 |
Length | 2 m |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS