Isolating support for flat copper bars <lt/>400A in staggered position for XL3S 630 and XL3S 4000 enclosures
XL3S
Legrand
Isolating support for flat copper bars <lt/>400A in staggered position for XL3S 630 and XL3S 4000 enclosures
REF. 339900
EAN number.
3414971002845
Isolating support for flat copper bars 18 x 4, 25 x 4, 25 x 5 and 32 x 5mm <lt/>400A in staggered position for XL3S 630 and XL3S 4000 enclosures. Can be installed in horizontal and vertical position in different sizes of enclosures.
67,70 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Mounting kit |
---|---|
Width | 600 mm |
Height | 50 mm |
Material | Plastic |
---|---|
Colour | Other |
Dokumentatsioon
3 dokumendid
Kokkupaneku juhend
Kasutusjuhend
Tehniline leht
VALIGE TEGEVUS