![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/33/LG-339926-WEB-L.jpg)
Isolating support for copper/aluminium busbars <lt/>3200A aligned position D125 mm for XL3S 4000 enclosures D/W 800 mm
XL3S
Legrand
Isolating support for copper/aluminium busbars <lt/>3200A aligned position D125 mm for XL3S 4000 enclosures D/W 800 mm
REF. 339926
EAN number.
3414971090750
Isolating support for copper/aluminium busbars <lt/>3200 A in aligned position Fixing centres: 125 mm for XL3S 4000 enclosures depth/width: 800 mm. Can be installed in horizontal and vertical position in different sizes of enclosures.
168,44 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Other |
---|---|
Suitable for enclosure building depth | 800 mm |
Width | 800 mm |
Height | 100 mm |
---|---|
Depth | 50 mm |
Dokumentatsioon
3 dokumendid
Kokkupaneku juhend
Kasutusjuhend
Tehniline leht
VALIGE TEGEVUS