![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/067216-LEGRAND-1000.jpg)
IR receiver
Legrand
IR receiver
REF. 067216
EAN number.
3245060672164
103,35 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Other |
---|---|
Suitable for IR dimmer | No |
Suitable for IR push button | No |
Suitable for IR venetian shutter switch | No |
Suitable for IR switch | No |
Suitable for power-/switch unit | No |
With indication | Yes |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
---|---|
Surface protection | Lacquered |
Colour | Other |
Transparent | No |
Type of fastening | Mounting with claw |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Connected object | No |
Dokumentatsioon
2 dokumendid
Tehniline leht
Tehniline leht
VALIGE TEGEVUS