![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/34/3456-BTICINO-1000.jpg)
IR emitter for air conditioning bus
Bticino
IR emitter for air conditioning bus
REF. 3456
EAN number.
8005543400944
122,38 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Model | IR-interface |
Mounting method | Surface mounted |
Demounting protection | No |
With LED indication | No |
Updateable | No |
Operating voltage | 27-27 V |
Protocol | Other |
Provider dependent | No |
Visualization | No |
Web-Server | No |
Radio interface | Yes |
---|---|
IR interface | Yes |
Degree of protection (IP) | IP21 |
Type of load | Not applicable |
Connection type | Screwed terminal |
Connected object | Yes |
Application store for download | Google Play Store , Mac Apple Store |
Programming way | Smartphone apps |
With voice command | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Compatible voice assistants | Amazon Alexa , Google Assistant |
Application name | Home + Control |
Product use function | Thermal comfort management |
Programmable | Yes |
Dokumentatsioon
4 dokumendid
Tehniline leht
Kasutusjuhend
Tehniline juhend
Tehniline leht
VALIGE TEGEVUS