IP - RS485 and Ethernet converter 90V~ to 260V~ - 3 modules
EMDX3
Legrand
IP - RS485 and Ethernet converter 90V~ to 260V~ - 3 modules
REF. 004689
EAN number.
3245060046897
IP converter - RS485 and Ethernet 90V~ to 260V~ - 3 modules Allows RS 485 / Ethernet conversion to connect communicating products on an IP network
1 577,39 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Model | Telecommunications interface |
Mounting method | Other |
Width in number of modular spacings | 3 |
Demounting protection | No |
---|---|
With LED indication | Yes |
Updateable | Yes |
Operating voltage | 230-230 V |
Protocol | TCP/IP |
Web-Server | Yes |
Radio interface | No |
IR interface | No |
Degree of protection (IP) | IP20 |
Dokumentatsioon
3 dokumendid
Tehniline juhend
Tehniline juhend
Kasutusjuhend
VALIGE TEGEVUS