INVERTER + PUSH BUTTON COMPLETE WHITE
Legrand
INVERTER + PUSH BUTTON COMPLETE WHITE
REF. 067705
EAN number.
3245060677053
24,48 €
/
Tükk
Product available in
10 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Equipped with 1 | Two-way switch |
---|---|
Equipped with 2 | Button, alternating |
Number of socket outlets total | 0 |
Number of socket outlets switchable | 0 |
Method of operation | Rocker/button |
Mounting direction | Horizontal |
Type of fastening | Mounting with screw |
With lighting | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
Transparent | No |
Suitable for degree of protection (IP) | IP21 |
---|---|
Nominal voltage | 250 V |
Rated current | 10 A |
Number of poles | 0 |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 1 |
Number of contacts as change-over contact | 1 |
Device width | 74.1 mm |
Device height | 74.1 mm |
Device depth | 32 mm |
Built-in depth | 23 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Connection type | Push-in clamp |
Terminals capacity | 2.5-2.5 mm² |