INDIVIDUAL CONTROL
Legrand
INDIVIDUAL CONTROL
REF. 067269
EAN number.
3245060672690
175,78 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Basic element |
---|---|
Model | Other |
Method of operation | Other |
Mechanical controllable | No |
Electronic controllable | Yes |
Mounting method | Surface mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Type of fastening | Mounting with screw |
Colour | Other |
Transparent | No |
Label space/information surface | No |
Suitable for degree of protection (IP) | IP20 |
Rated current | 0 A |
Nominal voltage | 3 V |
---|---|
Number of buttons | 3 |
Number of modules (module system) | 2 |
Device width | 74 mm |
Device height | 74 mm |
Device depth | 9.8 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 5-45 °C |
Voltage type | AC |
Antimicrobial treatment | No |
Cable section | 0-0 mm² |
Contains Batteries and/or Accumulator | Yes |
Dokumentatsioon
3 dokumendid
Tehniline leht
Tehniline leht
Kasutusjuhend
VALIGE TEGEVUS