Indicator light for 2-way switch Céliane- 12-24-48 V
SUPPORTS ET ACCESSOIRES CELIANE
Legrand
Indicator light for 2-way switch Céliane- 12-24-48 V
REF. 067689
EAN number.
3414970752024
Pushbuttons and accessories
8,69 €
/
Tükk
Product available in
10 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 230-230 V |
Rated voltage Ue at AC 60 Hz | 230-230 V |
Lamp type | LED |
Connection type auxiliary circuit | Other |
Colour light source | White |
Type of fastening | Front fastening |
---|---|
Width | 17.25 mm |
Height | 36.5 mm |
Depth | 9.7 mm |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Stress test conformity (1000V) | No |
Halogen free | Yes |