INDICATOR LIGHT (4 COUL P/ETIQ)
Legrand
INDICATOR LIGHT (4 COUL P/ETIQ)
REF. 067651
EAN number.
3245060676513
31,10 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Basic element with central cover plate |
---|---|
Number of modules (module system) | 2 |
Lamp holder | Other |
With light source | Yes |
With flashlight | No |
With fixed symbol/imprint | Yes |
With exchangeable symbol | Yes |
Application as button | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Colourless |
Transparent | Yes |
---|---|
Colour light source | White |
Suitable for degree of protection (IP) | IP41 |
Nominal voltage | 230 V |
Max. lamp power | 1 W |
Device width | 53 mm |
Device height | 53 mm |
Device depth | 44 mm |
Built-in depth | 33 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |
Cable section | 2.5-2.5 mm² |
Dokumentatsioon
1 dokument
Tehniline leht
1 dokument
Sertifikaadid
OC / CB-FR_709181
(0.68 Mo)
VALIGE TEGEVUS