![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/66/664515-LEGRAND-600.jpg)
ILL PUSH-BUT 6A LAB.HOLD. CLAW
Legrand
ILL PUSH-BUT 6A LAB.HOLD. CLAW
REF. 664515
EAN number.
3245066645155
11,79 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Single push button |
Method of operation | Rocker |
Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 1 |
Number of contacts as change-over contact | 0 |
Contactless type | No |
Number of rockers | 1 |
Number of modules (module system) | 2 |
Number of poles | 2 |
Nominal voltage | 250 V |
Rated current | 6 A |
With lighting | Yes |
With complemantary luminous signal | Yes |
Feedback-signal contact | No |
Connection type | Push-in clamp |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Label space/information surface | Yes |
Imprint | Symbol "bell" |
Suitable for degree of protection (IP) | IP31 |
Degree of impact strength (IK) | IK04 |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 34 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 19.5 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS