![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/059544-LEGRAND-1000.jpg)
Hypra enclosure 25A 3P+T 400V IP66/67-55
Legrand
Hypra enclosure 25A 3P+T 400V IP66/67-55
REF. 059544
EAN number.
3245060595449
520,75 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
IEC-amperage | 125 A |
---|---|
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 4 |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP67 |
Connection system | Screwed terminal |
---|---|
Construction type | Recessed mounted device plug |
Phase inverter | No |
Insert direction | Straight |
Material | Plastic |
Military model | No |
Dokumentatsioon
VALIGE TEGEVUS